Bransonic Tabletop Cleaners

Turn to the leaders in ultrasonic cleaning for ease of use, precision and control in laboratory experiments. 

Ultrasonic Cleaning: Powerful, Consistent and Easy to Use

Keep laboratory equipment clean and contaminant-free with ultrasonic cleaning baths. CPX and M Series tabletop cleaners from Bransonic offer superior features for reliable, consistent performance. Rugged industrial transducers with 40kHz frequency mean shorter, more efficient bath times. Sweep frequency eliminates standing waves that cause inconsistent results. And the control panel is positioned above the cleaning tank, making operation easily accessible and safe from washing damage. 

How Bransonic Works

Cover image, precision cleaning

Ultrasonic Cleaning Overview

Ultrasonic baths generate controlled, high-magnitude pressure fluctuations in liquids that produce a consistent, processing in a short amount of time. It is used for cleaning, sample processing and sample preparation activities, such as mixing and homogenization, cell lysing, dispersion of particles and dissolving solids.
 

Rugged industrial transducers with 40kHz frequency are used for shorter, more efficient bath times. Sweep frequency eliminates standing waves that cause inconsistent results.

Tabletop Cleaners

Fallback image

TABLETOP CLEANERS CPX SERIES

The new CPXH/CPX digital series of Bransonic ultrasonic baths with self-adaptive technology gives you industry-leading cleaning quality, with more precision over power and energy. The Bransonic CPX ultrasonic bath offers digital power-tracking capabilities to adjust for light or heavy loads, high/low power control and sleep mode. A degassing period of up to 99 minutes allows you to carry out applications beyond cleaning, such as sample preparation.