Ultrasonic Plastic Welding

Ultrasonic plastic welding solutions deliver a reliable seal even on the most sensitive and exacting applications

High-Performance Ultrasonic Welding Solutions Streamlines Operations

To maintain leadership in lithium ion technology and assembly, lithium battery cell manufacturers need partners who can deliver market-leading knowledge, innovative solutions, and constant global support. That is why leading battery designers and manufacturers continue to rely on Branson ultrasonic metal welding battery technology from Emerson. From application development to product launch, Emerson provides welding solutions that transform Li-ion battery designs into advanced battery commercial products.

How Ultrasonic Welding Works

Fallback image

Ultrasonic Plastic Welding

Ultrasonic energy has been used to join thermoplastics for over 70 years. It is frequently chosen when parts are too complex or expensive to be molded in one piece. 

In ultrasonic plastic welding, a vibratory motion at the horn face (amplitude) is transferred to the part.  The vibrations move through the part and creates friction at the interface between the parts. Creating heat, then melting. When cooled, a weld is formed.

Polaris Configurable Systems

The Polaris Core & Advanced are pneumatic actuator options designed for the Polaris Ultrasonic Welding System.

Polaris Core & Advanced

Polaris Core & Advanced are two options for pneumatic actuators that can be selected to create your configurable Polaris System ideal for your application and manufacturing environment. Branson Polaris ultrasonic welding platform enables manufacturers to adopt a more flexible, scalable, and controllable approach to joining components. Polaris actuators can be adapted as automation systems or as stand-alone complete systems. Pair your ideal actuator and power supply with a configurable package to further upgrade functionality and tailor system to your application.

Welder Benchtop Systems

branson-polaris-electric-actuator-2

Polaris Core & Advanced

Polaris Core & Advanced are two options for pneumatic actuators that can be selected to create your configurable Polaris System ideal for your application and manufacturing environment. Branson Polaris ultrasonic welding platform enables manufacturers to adopt a more flexible, scalable, and controllable approach to joining components. Polaris actuators can be adapted as automation systems or as stand-alone complete systems. Pair your ideal actuator and power supply with a configurable package to further upgrade functionality and tailor system to your application.

Integrated Benchtops

branson-p-polaris-iw

Branson Polaris IW Ultrasonic Welder

This self-contained plastics assembly system combines a power supply module, process controls, stand, and actuator in a compact unit to conserve space. This system is designed for ease of setup, simplified operation, and easy relocation within a facility. Great for a lab environment or for lower-volume production requirements. Available in 20 kHz and 1.25, 2.5, and 4.0 kW power levels.

Branson DCX Series Automation Power Supplies

Branson DCX Series Automation Power Supplies

Branson DCX F Automation Power Supply

The DCX family of automation power supplies offers the latest in ultrasonic power supply technology and continous process control. Patented circuitry provides significant benefits in performance and consistency, yielding higher productivity and weld quality. Advanced features include energy mode, a web interface for remote control, password protection, weld quality limits, and an EtherNet/IP fieldbus port for control by a PLC or over a network for real-time distributed control.

Fallback image

Branson LPX Handheld Ultrasonic Welder

LPX systems are for handheld welding applications requiring 550 Watts or less. The LPX offers continuous, time, and energy modes, and features a rear-mounted handle for easy portability. Available in 20, 30, and 40 kHz, with power levels ranging from 150 to 550 Watts.

Branson_series40

Branson Series 40 Rotary Ultrasonic Assembly System

The Branson Series 40 Rotary Ultrasonic Assembly System is a durable, semi-automatic assembly system featuring a precision Camco® indexer and aluminum dial plate, pneumatic controls, touch screen user interface, and an adjustable welder on a Blanchard ground tabletop. Fully configurable to meet specific needs, these systems could be fitted with auto pick and place systems, part positioning or clamping mechanisms, and air eject ports as needed.