Branson Polaris Actuators

Polaris Core & Advanced are two options for pneumatic actuators that can be selected to create your configurable Polaris System ideal for your application and manufacturing environment. Branson Polaris ultrasonic welding platform enables manufacturers to adopt a more flexible, scalable, and controllable approach to joining components. Polaris actuators can be adapted as automation systems or as stand-alone complete systems. Pair your ideal actuator and power supply with a configurable package to further upgrade functionality and tailor system to your application.

Polaris Power Supplies: Click here for more information
The Polaris Core & Advanced are pneumatic actuator options designed for the Polaris Ultrasonic Welding System.

Specifications

    Actuation: Pneumatic

    Weld Modes: Time, Energy, Power, Ground Detect, Absolute Distance & Collapse Distance

    Cylinder Size: 40 mm, 50 mm, 63 mm, 80 mm

    User Interface: Local Touchscreen Display, PC HMI

    Connectivity: Industrial Ethernet, OPC UA, Ethernet, User IO

    Compatible Power Supplies: Polaris P2100 & Polaris 2200