Weld Modes: Time, Energy, Power, Ground Detect, Absolute Distance & Collapse Distance
Frequency: 20, 30, 40 kHz
User Interface: Local Touchscreen Display, PC HMI
Output Power: 0.8 kW, 1.25 kW, 1.5 kW, 2.5 kW, 4.0 kW
Connectivity: Industrial Ethernet, OPC UA, Ethernet, User IO
Compatible Actuators: Polaris Manual, Polaris Electric