Medium Sized Part Vibration Welding

Branson continuously advances vibration welding technology to meet customers’ complex plastic joining needs at high-volumes.

What is Vibration Welding?

Vibration plastic welding is an energy-efficient technology that optimizes productivity on assembly lines. It is ideal for joining large plastic parts, intricate areas, multi-plane objects and curved surfaces of varying shapes, and is a common technology in automotive, appliance production and other industries. The new Clean Vibration Technology (CVT) from Emerson’s Branson creates cleaner welds with less flash and particulate than ever before.

How Does Vibration Welding Work?

Instrument Cluster and Information Centers

Plastic Vibration Welding

Vibration Welding is a joining solution that is capable of welding together complex, irregularly shaped or large parts.  Vibration welding uses heat energy generated when one part is held stationary while the other part is moved in a linear, back-and-forth motion. The heat generated initiates a controllable meltdown at the interface of the parts. Vibration welding requires that the part interface accommodate the relative motion inherent in the process.

Medium Sized Part Vibration Welding

Fallback image

Branson GVX-2H Vibration Welder

The GVX-2H represents a new level of precision, speed, and consistency in vibration welding. It includes all the major options packages to maximize performance.

Fallback image

Branson Mini II Vibration Welder

Emerson´s Branson Mini II vibration welder is a complete plastics assembly system for welding small or irregularly-shaped thermoplastic parts.