Branson Polaris IW Ultrasonic Welder

This self-contained plastics assembly system combines a power supply module, process controls, stand, and actuator in a compact unit to conserve space. This system is designed for ease of setup, simplified operation, and easy relocation within a facility. Great for a lab environment or for lower-volume production requirements. Available in 20 kHz and 1.25, 2.5, and 4.0 kW power levels.
branson-p-polaris-iw

Specifications

Actuation: Pneumatic

Cylinder Size: 63mm, 80mm

Frequency: 20 kHz

Ouput Power: 1.25 kW, 2.5 kW, and 4.0 kW