Branson DCX Series Automation Power Supplies

The DCX family of automation power supplies offers the latest in ultrasonic power supply technology and continous process control. Patented circuitry provides significant benefits in performance and consistency, yielding higher productivity and weld quality. Advanced features include energy mode, a web interface for remote control, password protection, weld quality limits, and an EtherNet/IP fieldbus port for control by a PLC or over a network for real-time distributed control.
Branson DCX Series Automation Power Supplies

Specifications

    Data Interface: USB, Ethernet, EtherNet/IP, Profinet

    Frequency: 20, 30, 40 kHz

    Output Power: 0.4kW, 0.75kW, 0.8kW, 1.25kW, 1.5kW, 2.5kW, 4.0kW

     Weld Modes: Time, Energy