Actuation: Pneumatic
Control Level: aec
Cylinder Size: 40mm
Frequency: 40 kHz
Output Power: 0.8 kW
Special Feature: Fully electronic, password-protected settings. Compact form factor
User Interface: Touchscreen, LCD
Weld Modes: Time, Energy, Distance, Peak Power, Ground Detect