Branson 2000Xd Ultrasonic Welder

The 2000Xd welder includes Branson's most advanced weld modes and settings, including energy, distance, peak power, and time modes. Digital amplitude, as well as Branson's patented amplitude profiling, provide the control necessary for fine-tuning critical applications. Self-diagnostics, process monitoring, and graphing capabilities enable real-time process monitoring
2000Xc Welding System; w/o monitor

Specifications

    Actuation: Pneumatic

    Control Level: aed

    Cylinder Size: 1.5, 2.0, 2.5, 3.0, 3.25

    Data Interface: USB, Ethernet

    Frequency: 15, 20, 30, 40 kHz

    Output Power: 0.75 kW, 0.8 kW, 1.25 kW, 2.5 kW, 4.0 kW

    User Interface: Touchscreen, LCD

    Weld Modes: Time, Energy, Distance, Peak Power, Ground Detect

Features

  • Weld by time, energy, peak power, ground detect, collapse distance, or absolute distance.
  • Digital amplitude control with patented amplitude profiling.
  • Full VGA touch screen.
  • Available in 15, 20, 30 and 40 kHz.
  • Process graphing with graph overlay of power, collapse distance, amplitude, force, velocity and more.
  • USB and ethernet ports for data collection.
  • True digital autotune with memory for fully-automatic tuning and storage of frequency at the end of each weld.

Documents & Drawings