Branson 2000Xea Ultrasonic Welder

Designed to cover a broad range of applications, the 2000Xea facilitates welding in time mode, peak power mode, and energy mode. With digital amplitude control and Branson's patented amplitude profiling, the 2000Xea enables digital optimization of the weld recipe.
Branson_2000Xea_Ultrasonic_Welder

Specifications

    Actuation: Pneumatic

    Control Level: ae

    Cylinder Size: 1.5, 2.0, 2.5, 3.0, 3.25

    Data Interface: USB, Ethernet

    Frequency: 15, 20, 30, 40 kHz

    Output Power: 0.75 kW, 0.8 kW, 1.25 kW, 2.5 kW, 4.0 kW

    User Interface: Touchscreen, LCD

    Weld Modes: Time, Energy, Peak Power, Ground Detect