Branson GCX Ultrasonic Generator

The Branson GCX Ultrasonic Generator offers a full range of features to meet a wide variety of precision cleaning requirements. Used on a simple cleaning tank or in a fully integrated cleaning system, the GCX delivers precise cleaning quickly, consistently, and cost effectively.
Fallback image

Specifications

    Element Configurations:  6, 12, 18, 24, 36, 48

    Input Voltage:  110V, 208 / 230V

    Nominal Output Power:  50 Watts per element

    Output Frequency:  25kHz, 40kHz, 80kHz, 120kHz, 170kHz

    Dimensions:  13.2”W x 19.1”D x 5.7”H