Branson GLX-1.5 Laser Welder supports your need to manufacture medium to large plastic parts as well as the growing industry demand for automation and IIoT capabilities (industry 4.0). The GLX-1.5 uses advanced Simultaneous Through-Transmission Infrared® (STTlr® ) laser welding technology that provides you with greater design freedom and increased production throughput as well as superior weld strength and quality with exceptional speed and flexibility.
Specifications
Lift Table Max Speed: 500 mm/s
Actuation: Servo
Laser Energy Delivered to The Weld Line: Up to 1000W
Communication Protocol: CANopen
Cooling System: Water and Air Cooled
Data Interface: USB, Ethernet
Features
Superior welding performance, consistency and ease of use
Fast Tool Changeover time
High Power Laser Bank (250W per bank)
Weld depths of 1.0 mm or greater easily achievable
Assembly yield rates of greater than 99.5%
Machine function sequencing using easily recognizable icons
Tool map simplifies set-up, adjustments and diagnostics
Enhanced security - up to 99 levels of customized passwords protection
Enhanced connectivity options available
Documents & Drawings
Branson Plastic Welding Solutions for Auto lamps
English1.8 MB.pdf05/23/24
Brochure I GLX Laser Series I Branson
English2.5 MB.pdf09/23/25
Flyer: Automotive Head Light Assembly | Branson
English325.3 KB.pdf07/07/25
GLX High Power Laser Solutions Flyer | Branson - ENUS