The Branson GLX-4 Laser Welder supports your need to manufacture large to extra large plastic parts as well as the growing industry demand for automation and IIoT capabilities (industry 4.0). The GLX-4 uses advanced Simultaneous Through-Transmission Infrared® (STTlr® ) laser welding technology that provides you with greater design freedom and increased production throughput as well as superior weld strength and quality with exceptional speed and flexibility.
Specifications
Lift Table Max Speed: 500 mm/s
Actuation: Servo
Laser Energy Delivered to The Weld Line: Up to 5000W
Communication Protocol: CANopen
Cooling System: Water and Air Cooled
Data Interface: USB, Optional Data Interface Gateway (DIG)