Overall dimension (actuator only): 425 x 329 x 750 (mm) (L x W x H)
Gross weight: 90 kg
Working voltage: 220V (4KW), 3 phase 380V (5.5KW)
Air supply requirement: minimum 0.6Mpa, 87Psi
Maximum Stroke: 50mm
Valid stroke: 11~45mm
Power supply controller: 2000Xct