Branson GMX-HP Ultrasonic Metal Welder

GMX-HP is a new member of Branson GMX ultrasonic metal welding product portfolio. The unique and innovative mechanical design and precision manufacturing endow GMX-HP with superior welding capacity and excellent welding quality for high energy batteries, large cross-section wire terminations and busbars.
Fallback image

Specifications

    Overall dimension (actuator only): 613.6 x 510.25 x 978 (mm) (L x W x H)

    Gross weight: 270kg

    Working voltage: 400-480V (Max. 8KW)

    Air supply requirement: minimum 0.6Mpa, 87Psi

    Maximum Stroke: 100mm

    Valid stroke: 20~95mm