Actuation: Pneumatic
Cooling System: Air
Data Interface: USB, Ethernet
Frequency: 20kHz
Input Power: 200-230V, 50/60 Hz (for 4kW); 260-528V, 50/60Hz, Three Phase (for 5.5kW)
Output Power: 4000W, 5500W
Overall Dimensions: 283mm x 260mm x 468mm (H x W x L) (varies with different fixture)
Pneumatics Type: 5.5 bar (80 psi) clean, dry air
Special Feature: Password protection
User Interface: Touchscreen
Weld Modes: Time, Energy