Branson GMX-Micro Ultrasonic Spot Welder

The Branson GMX-Micro ultrasonic spot welder is designed and built to assure the highest degree of reliability and weld quality. The unique mechanical design of the GMX-Micro allows for a wide range of complex applications while delivering high levels of speed, precision and process control.
Branson GMX-Micro Ultrasonic Spot Welder

Specifications

    Frequency: 20KHz

    Compressed Air: 80 psi (5.5 bar) clean, dry air

    Working voltage 4kW: 200-230V, 50-60 Hz, Single Phase

    Current Rating 4kW: 25 Amp Max.@200V / 25 Amp fuse

    Working voltage 5.5kW: 360-528V, 50-60 Hz, Three Phase

    Current Rating 5.5kW: 15 Amp Max.@200V / 20 Amp fuse