Branson GSX Ultrasonic Welder

Designed to support a constant demand for the assembly of smaller and more intricate plastic components. The Branson GSX Ultrasonic Welding Platform is an advanced and intuitive flexible joining solution, designed to optimize and ensure quality welds, while helping manufacturers meet project timelines and deliver expected return on investments.
TheGSX-E1Series:ElitePrecisionisanewgenerationofultrasonicwelders

Specifications

    Actuation: Electro mechanical advanced actuation system

    Control Level: Elite Precision, Elite Precision+

    Data Interface: USB

    Frequency: 20, 30, 40 kHz

    Output power: 0.8kW, 1.25kW, 1.5kW, 2.5kW and 4.0kW

    User interface: HMI (10" HMI touchscreen)

    Weld modes: Time, Energy, Peak Power, Ground Detect, Distance (collapse & absolute), Dynamic Weld Mode

    Force range: Up to 2500 Newtons

Features

  • Electro mechanical advanced actuation system with patented amplitude profiling and force stepping technology
  • Low trigger force of 5N for delicate and miniaturized parts.
  • Closed loop actuation system can be instantaneously adjusted based on real-time feedback and provides unprecedented control and position accuracy
  • Best-in-class repeatability
  • New quick-change process provides a faster set up time
  • New square column design improves rigidity and alignment retention
  • Faster start up time (Under 60 seconds)
  • Intuitive and easy to use HMI screen
  • Smart Features such as the Find Part Contact and Dynamic Mode

Documents & Drawings