OMNI 1620P

The Branson OMNI 1620P Aqueous Cleaner is process equipment for the cleaning of parts using ultrasonic energy. It is the newest generation of product using this sophisticated technology for a variety of customer applications. The OMNI 1620P is a version of Branson’s OMNI line of aqueous ultrasonic cleaning systems. The system is a PLC controlled, pre-configured cleaning system consisting of an ultrasonic cleaning tank, a Two-stage Cascade Rinse Tank, ultrasonics in the first stage, and a recirculating Hot Air Dryer. A touch screen operator interface allows setpoints to be set for time and temperature at each station. Two ultrasonic Generators are integrally mounted.

Specifications

Electrical Requirements: 208 / 240VAC, 60 Hz, 3 Phase
                                             47 full load amps

Overall dimensions: 95.5” L X 36.5” W X 37.5” H

Wash Tank dimensions: 16” L X 20” W X 16” D

Liquid Capacity: 22 gallons

Tank Material: 14ga 316L SS “Bright Anneal”

Heater Rating, Wash Tank 1: 4000 watts at 24
                                                    3000 watts at 208

Max. Temp. Rating: 160º F

Rinse Tank dimensions: 16” L X 20” W X 16” D

Liquid Capacity each: 22 gallons

Tank Material: 14ga 316L SS “Bright Anneal”

Heater Rating Rinse Tanks 2 and 3: 2000w each, total of 4000 watts at 240
                                                               1500w each total of 3000 watts at 208

Max. Temp. Rating: 160º F

Dryer Chamber dimensions: 16” L X 20” W X 26”D

Heat, Dryer: 6000 at 240 VAC
                     4500 at 208 VAC

Maximum Temperature: 250º F 

Air Flow: 550 cfm

Rinse Water Flow Rate: Maximum .5 gpm

Ambient Temperature Range: 35º F to 95º F